/content/hbtbt/ae/en/search-results.html

    Cables

    RFW 4000 GSM/UMTS/4G Outdoor Antenna

    Discontinued

    GSM/UMTS/4G outdoor omnidirectional antenna which comes with mounting bracket and is used with RFW 4000.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    GSM/UMTS/4G outdoor omnidirectional antenna which comes with mounting bracket and is used with RFW 4000. This Outdoor Antenna is in fixed position so that it can be mounted vertically and also it is designed to be used in outdoor as well as indoor conditions. Radiator is protected with a plastic tube and 5m low loss RF cable is provided with SMA.

    Features & Benefits:
    • Fixed antenna for vertical mounting
    • For indoor and outdoor use
    • Mounting via bracket
    • Omnidirectional characteristic
    • Radiator protected with a plastic tube
    • 5m low loss RF cable with SMA(m)
    Certifications:
    Specifications

    Others

    • Cable Length
      • 5 metre
    • Brand
      • Honeywell Security

    Others

    • Cable Length
      • 5 metre
    • Brand
      • Honeywell Security
    • Cable Length : 5 metre
    • Brand : Honeywell Security