Converters
Interface Converter
This interface converts has an RS 232 interface connection at the input and two RS 485 interface connections connected in parallel at the output, (either 3-wire or 5-wire, as desired).
This interface converts has an RS 232 interface connection at the input and two RS 485 interface connections connected in parallel at the output, (either 3-wire or 5-wire, as desired). In addition, this unit has a power supply unit (integrated in the RS 485 plug output) of 12 V / 0.8 A DC.
Others
- Conversion Signal Type
- RS-485
Others
- Conversion Signal Type
- RS-485
- Conversion Signal Type : RS-485