/content/hbtbt/ae/en/search-results.html

    Enclosure

    OS200 In Room Safe

    The OS200 safe, available in white or black, comes with front-opening door and a version large enough to accommodate 17” laptops. It’s also available in a top-opening design and features an on-screen low battery warning and audit tracking.

    Overview

    The Onity OS200 in-room safe is an excellent choice for

    hotels looking for a reliable safe designed to securely

    store laptops, tablets, purses or other valuables. A backlit

    LED button push is guest friendly, with 3, 4, 5, or 6-digit

    PIN code options.

    The OS200 safe comes with front-opening door and

    a version is available large enough to accommodate

    17” laptops. It is also available in a top-opening design

    which can be easily hidden in a desk or side table, or

    mounted on a pedestal for in-closet installations. The

    OS200 safe is available in white or black and features an

    on-screen low battery warning and audit tracking.

    OS200 safes are equipped with a safe on hold function.

    If an incorrect code is entered four consecutive times,

    the safe will enter a shutdown, or hold, status for a

    programmable number of minutes.

    Features & Benefits:
    • Guest friendly
    • 6-digit green LED display
    • 3, 4, 5 or 6-digit PIN code option
    • ADA compliant keypad
    • “Code to Close” technology
    • Shut-down mode after 4 wrong consecutive
    • attempts
    • Audit trail records the last 100 operations
    • 2 solid steel, anti-drill bolts
    • Fixing points
    • Interior carpet
    • Interior light (17” Laptop size only)
    • Works with 4 AA standard batteries
    • Low battery consumption
    • Power status display
    Specifications

    Others

    • Brand
      • Onity

    Others

    • Brand
      • Onity
    • Brand : Onity