/content/hbtbt/ae/en/search-results.html

    Enclosure

    OS500 In Room Safe

    The OS500 safe comes in traditional design with a front-opening door and is available in black. It comes with two solid steel, anti-drill rotating bolts for mounting and features an on-screen low battery warning and audit tracking.

    Overview

    The Onity OS500 in-room safe is an excellent choice for hotels looking for a reliable safe designed to securely store laptops, tablets, purses or other valuables. A backlit LED button push is guest friendly, with 3, 4, 5, or 6-digit PIN code options.

    The OS500 safe comes in traditional design with a front-opening door and is available in black. It comes with two solid steel, anti-drill rotating bolts to mount to a shelf, cabinet, wall, desk or floor and features an on-screen low battery warning and audit tracking.

    The OS500 includes a safe on hold function to prevent unauthorized access. If an incorrect code is entered four consecutive times, the safe will enter a shutdown, or hold, status for a programmable number of minutes.

    Features & Benefits:
    • User friendly
    • Sleek modern design
    • 6-digit blue LED display
    • 3, 4, 5 or 6-digit PIN code options
    • ADA compliant keypad
    • “Code to Close” technology
    • On hold / shut down time after 4 wrong consecutive attempts (programmable)
    • Audit trail records the last 1000 operations
    • 2 solid steel, anti-drill bolts
    • Fixing points
    • Works with 4 AA standard batteries
    • Low consumption motor
    • Power status display on screen
    • Interior carpet
    • Interior light
    Specifications

    Others

    • Brand
      • Onity

    Others

    • Brand
      • Onity
    • Brand : Onity