/content/hbtbt/ae/en/search-results.html

    Interface Cards & Modules

    Universal Connection Module

    Universal Connection Module can be installed in a flush-mounted installation box or a flush-mounted hollow-wall box

    Overview

    Universal connection module were specifically designed for adapting sensors and detectors with conventional connection technology to the BUS -1 system. It is also possible to actuate a signal indicator via a semiconductor output; in other words, an additional parallel indicator or signalling device can be activated.

    The rate-of-rise detector has a cleaning function and it is terminated with a resistor of 12.1. The semi-conductor output for the signal indicator can be loaded with the small dimensions and the core-conserving 3-wire technology ensure an effective installation in time and costs. The small dimensions and the core-conserving 3-wire technology ensure an effective installation in time and costs.

    Features & Benefits:
    • Wire-saving 3-wire BUS technology
    • Additionally 1 differential detector group integrated with LED display
    • VdS approval according to class C
    Certifications:
    • G197059 (IDT), Class C
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security