/content/hbtbt/ae/en/search-results.html

Control Panels

MPA2 Single Door Controller

MPA2 Single Door Controllers has been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods, reducing installation and support costs

Overview

MPA2 Single Door Controllers are web-based MPA2 controller provides solutions for installations of any size. MPA2 enables users to securely manage their system anywhere there’s an Ethernet/Internet connection—with no dedicated PC or software costs. The user-friendly design (Push-in connectors and RJ45 ‘Click ‘n Done’ approach) makes it simple to install and easy to operate and maintain. MPA2 gives you all the benefits of traditional access control, such as helping you secure doors, manage employee access, and manage sites remotely. It also lets you pull reports easily to meet compliance requirements. With a browser-based interface, your learning curve and training times are significantly decreased. No dedicated software is required—simply log on and you’re ready to go, securely—from the office or anywhere. You can manage MPA2 using the embedded browser, MAXPRO® Cloud’s secure cloud infrastructure, or WIN-PAK®’s integrated security suite

Features & Benefits:
  • New, faster, and more intuitive user interface decreases time spent on deployment and training
  • IP-based hardware with Power over Ethernet (PoE) PLUS capability eliminates additional network module wiring and simplifies powering the panel
  • Expand single door controllers to manage 2 to 4 doors* without additional hardware
  • 256-bit AES encrypted communication between panel and hosts
  • Embedded, cloud, or software-hosted capability from one panel
  • Embedded browser features basic access control that is simple and easy to use
  • At-the-door mounting decreases cable run
Certifications:
  • EMC/CE and
  • FCC Compliant
  • UL 294 Listing
  • ULC319
Specifications

Others

  • Configuration
    • Europe
  • For Use With
    • MPA2 Access Control Panel inch
  • Material
    • Metal

Others

  • Configuration
    • Europe
  • For Use With
    • MPA2 Access Control Panel inch
  • Material
    • Metal
  • Configuration : Europe
  • For Use With : MPA2 Access Control Panel inch
  • Material : Metal
Product Number
Part Number
Description
Order Online
MPA2C1
MPA2 Single Door Controller, 100 to 240 VAC, 13.8V DC, Ethernet, RS485, Metal, 360x410x110 mm
Sign In
MPA2C1-4
MPA2 Single Door Controller, 100 to 240 VAC, 4 Door License, 13.8V DC, Ethernet, RS485, Metal, 360x410x110 mm
Sign In