Control Panels
MPA4 Door Access Control Solution
MAXPRO® Access (MPA) 2 or 4 door access control panels enable users to securely manage their system anywhere there's an Ethernet / Internet connection — with no dedicated PC or software costs.
MAXPRO® Access MPA2 or MPA4 access control panels enable users to securely manage their system anywhere there is an Ethernet/Internet connection—with no dedicated PC or software costs. The user-friendly design (Push-in connectors and RJ45 ‘Click ‘n Done’ approach) makes it simple to install and easy to operate and maintain.
The MPA Door Controller gives you all the benefits of traditional access control, such as helping secure doors, manage employee access, and manage sites remotely. It also lets you pull reports easily to meet compliance requirements. With a browser-based interface, your learning curve and training times are significantly decreased. No dedicated software is required—simply log on and you’re ready to go, securely—from the office or anywhere.
You can manage MPA using the embedded browser, MAXPRO® Cloud’s secure cloud infrastructure, or WIN-PAK®’s integrated security suite.
MAXPRO® Access MPA has been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods, reducing installation and support costs. So as your system grows, MPA2 grows with you.
Features & Benefits:- Quick and easy install using the installation app
- End-to-End Secure (via OSDP) and 256-bit AES encrypted communications
- Retrofit for existing installations (Wiegand)
- Fire Alarm Control Panel (FACP) Input to open all doors
- IP-based hardware with PoE+ / Mains Powered eliminates additional network module wiring
- Controller internet hopping in cascade mode