/content/hbtbt/ae/en/search-results.html

    Badge Printers

    HDP6600 DUAL-SIDE PRINTER

    The new customer demanded standard in retransfer printing.

    Overview

    Built on six generations of proven retransfer technology over the last 20+ years, the new HID® FARGO® HDP6600 from HID Global® combines innovative, never-seen-before features and patent-pending iON technology with unprecedented print speeds - making it the most advanced, efficient and fastest desktop-based retransfer printer available on the market today.

    Features & Benefits:
    • FASTER IS BETTER - Only the HDP6600 produces high definition cards and IDs at a rate of up to 230 cards per hour and features HID Global's innovative iON technology for image transfer and lamination - an industry first. Patent-pending iON (or instant on) technology rapidly heats the transfer roller and optional laminator allowing the unit to reach optimal operating temperature in just seconds, expediting the entire retransfer printing and lamination processes. Other lamination products can take up to five minutes to initially heat up. With the HDP6600, the unit is ready to produce high-quality cards and IDs in under 60 seconds, virtually eliminating that all-too-familiar long wait for the first card. For laminated cards, this can mean your first card is ready up to 80 percent faster than with other products and can save you up to 20 hours in wait time per year on average.
    • HIGH-VOLUME PERFORMANCE - Designed to meet the high-volume needs of medium-to-large corporations, universities, healthcare facilities, government agencies and service bureaus, the HDP6600 includes support for high-yield, full-color ribbon and laminate consumables, keeping costs at a minimum while maximizing productivity.
    • SECURITY FROM END-TO-END - Equipped with several security features and offering an option to add physical locks, the HID FARGO HDP6600 plays an integral role in the overall security of your card issuance program.