Cards
MAX Card Magnetic Stripe
MAX Card Magnetic Stripes by Honeywell are advanced access control functions in a single, integrated system. Installing and programming a full security system becomes easier, quicker and more efficient.
MAX Card Magnetic Stripes by Honeywell are advanced access control functions in a single, integrated system. Installing and programming a full security system becomes easier, quicker and more efficient. The Galaxy Door Control Module (DCM) enables the flexible access control facilities to be exploited. Each DCM provides fully integrated security for up to two doors. The integrated design lets installers plan a system more easily. First decide which separate areas (Groups) need to be protected. Then just assign the doors, detectors and user templates to each area as required.
Features & Benefits:- Up to 64 doors controlled
- Area based integrated access and intrusion control. No access if area is set. Prevents false alarms
- Access event log with 1000 events recorded in panel
- Fully customisable weekly schedules to control access, auto-setting and output functions
- User’s access controlled by access templates and group set status
- Groups can be set by pressing the Menu Recall button after card swipe, or by triple swipe
- A system keypad can be linked to each reader for Menu Recall function control
- Evacuation control will allow doors to unlock in the event of fire
- EN50131
- EN50133