/content/hbtbt/ae/en/search-results.html

    Cards

    Wireless Key Fobs

    The wireless Key fobs make Honeywell systems easy to operate and provide an extra level of convenience, comfort and peace of mind for your customers. Our wide range of wireless remote key fobs provides the flexibility for any wireless application.

    Overview

    Honeywell’s family of wireless key fobs gives your customers personalized control of their security system, the added convenience of controlling lights and appliances, and the security of knowing that emergency help will arrive with the press of a single or dual button.

    From the entry-level TCE800M four-button key fob to the advanced TCC800M bi-directional device that can provide system status on demand, the family of wireless remotes provides easy-to-use personal protection that your customers can take with them anywhere.

    The wireless Key fobs make Honeywell systems easy to operate and provide an extra level of convenience, comfort and peace of mind for your customers. Our wide range of wireless remote key fobs provides the flexibility for any wireless application.

    With more than 3 million peripheral devices installed over more than fifteen years in Europe, Honeywell’s Alpha/GY wireless range is the most reliable solution to complete alarm systems.

    Features & Benefits:
    • Rolling code encryption
    • Radio range up to 500m in open area
    • Two way
    • European 868MHz frequency
    • Compatibility with the Honeywell panel ranges: Domonial, Le Sucre, Galaxy Flex and Dimension, Galaxy G2 (1) and Vista (2)
    • Long-life lithium batteries
    • LED indications for user feedback
    • Icons for simple, easy-to-understand functionality