/content/hbtbt/ae/en/search-results.html

Locking Devices

HL Series Bolt Lock With Sensor

The HL series electric locks are suitable for various door types – single, dual, inswing, outswing, wooden, glass, frameless glass doors.

Honeywell HL Series electric locks include 300lbs, 600lbs and 1200lbs locks for different requirements. The HL series locks are suitable for various door types – single, dual, inswing, outswing, wooden, glass, frameless glass doors. Some of the models are water-proof which are designed for outdoor installations in commercial buildings, residential, transportation and industrial.

Features & Benefits:
  • Built in Sensor
Certifications:
  • CE

Others

  • Body Length
    • 200 millimetre
  • Holding Voltage
    • 24 DC volt

Others

  • Body Length
    • 200 millimetre
  • Holding Voltage
    • 24 DC volt
  • Body Length : 200 millimetre
  • Holding Voltage : 24 DC volt
Image
SKU
Description
alt
HL-B0200LS
HL series electric lock, 200mm, Drop Bolt, Lock and Sensor, 12V DC, 200(L)x34(W)x42(D)mm
alt
HL-B0200LS-24
HL series electric lock, 200mm, Drop Bolt, Lock and Sensor, 24V DC, 200(L)x34(W)x42(D)mm
Image
SKU
Description
alt
HL-B0200LS
HL series electric lock, 200mm, Drop Bolt, Lock and Sensor, 12V DC, 200(L)x34(W)x42(D)mm
alt
HL-B0200LS-24
HL series electric lock, 200mm, Drop Bolt, Lock and Sensor, 24V DC, 200(L)x34(W)x42(D)mm