/content/hbtbt/ae/en/search-results.html

Locking Devices

HL Series Electric Lock

HL Series Electric Lock is surface mount and has 600lbs holding force capacity. It has built-in voltage spike suppressor, LED and Sensor.

HL Series Electric Lock is surface mount and has 600lbs holding force capacity. It has built-in voltage spike suppressor, LED and Sensor. The HL locks are suitable for various door types – single, dual, inswing, outswing, wooden, glass, frameless glass doors. Some of the models are water-proof which are designed for outdoor installations in commercial buildings, residential, transportation and industrial.

Features & Benefits:
  • Built-in voltage spike suppressor, LED and Sensor
  • Water-proof model
Certifications:
  • CE

Others

  • Holding Voltage
    • 12 to 24
  • Regulatory Approvals
    • CE

Others

  • Holding Voltage
    • 12 to 24
  • Regulatory Approvals
    • CE
  • Regulatory Approvals : CE
  • Holding Voltage : 12 to 24
Image
SKU
Description
alt
HL-M0600LS
HL Series Lock, 600lbs, surface-mount, Sensor, LED, magnetic lock
alt
HL-M0600LS-D
HL Series Lock, 600lbs, surface-mount, Sensor, LED, Double Mag Lock
Image
SKU
Description
alt
HL-M0600LS
HL Series Lock, 600lbs, surface-mount, Sensor, LED, magnetic lock
alt
HL-M0600LS-D
HL Series Lock, 600lbs, surface-mount, Sensor, LED, Double Mag Lock