/content/hbtbt/ae/en/search-results.html

    Locking Devices

    Pro-Watch and Allegion Wireless Lock Integration

    Integration of Allegion's AD-400 and other wireless locks with Honeywell's Pro-Watch Access Management System and Integrated Security Suite

    Overview
    Pro-Watch® 6.5.1 seamlessly integrates with Allegion’s AD-400 wireless lock family allowing you to expand online access control without the cost of running additional wiring by using a modular platform that can be upgraded as needs change.

    Utilizing encrypted wireless technology, Allegion locks communicate in real time with Pro-Watch allowing users to manage and monitor wirelessly connected doors similar to traditional wired doors.

    Allegion locks communicate wirelessly to the Panel Interface Module (PIM) which supports up to 16 locks. Wireless communication between the locks and PIM utilize 128-bit AES encryption to ensure security. The PIM is wired via RS-485 directly to the PW7K1IC integrated controller allowing control of up to 64 AD-400 locks per controller.

    With a variety of different form factors, Allegion locks can be installed or retrofitted for many different applications security and technology requirements. Allegion wireless locks are available in cylindrical, mortise and exit trim configurations, and meet commercial grade 1 and UL 294 requirements. All lock offerings are available in magnetic stripe, keypad, multi-technology or multitechnology with keypad reader head configurations and a wide variety of different lever styles and finishes.

    Many Allegion wireless lock models and configurations are available for integration with Pro-Watch. Contact your Honeywell representative for more information.

    Features & Benefits:
    • Real-time communication with Pro-Watch utilizing 900 MHz wireless protcol for superior wireless range
    • Up to 64 AD-400 devices per PW7K1IC controller
    • Up to 16 AD-400 devices per Panel Interface Module (PIM)
    • Up to 8 PIMs per RS-485 port
    • 128-bit AES encrypted wireless communication
    • ANSI/BHMA Grade 1 hardware offering the highest degree of physical security
    • Real-time event monitoring and control
    • Supports HID Prox, iClass CSN, MIFARE and DESFire card formats
    • Modular reader heads that can be field upgraded as technology or security requirements change
    • Wide variety of custom handles and finishes available
    • Passage door locks available in commercial grade mortise, cylindrical or exit door trim
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security