/content/hbtbt/ae/en/search-results.html

    Magnetic Locks

    LenelS2 - Magnetic locks

    HQMAG magnetic locks offer high security with strong magnetic force, easy installation, and durable design. Ideal for doors, gates, and cabinets, they provide reliable access control for residential and commercial use.

    Overview

    HQMAG magnetic locks are a top-tier security solution designed to provide robust access control for both residential and commercial applications. These locks utilize powerful electromagnets to secure doors, gates, and cabinets, ensuring a high level of security and peace of mind.

    Features & Benefits:
    • Strong Magnetic Force: HQMAG magnetic locks are equipped with high-strength electromagnets that provide a secure hold, making it extremely difficult for unauthorized individuals to force entry. The magnetic force can range from approximately 1800 N to over 15000 N, depending on the model, ensuring that there is a suitable option for various security needs.
    • Durable Construction: Built with high-quality materials, HQMAG magnetic locks are designed to withstand harsh environmental conditions and heavy usage. The locks are typically made from stainless steel, offering resistance to corrosion and wear.
    • Easy Installation: These locks are designed for straightforward installation, often requiring minimal modifications to existing doors or frames. They come with detailed instructions and all necessary mounting hardware, making them accessible for both professional installers and DIY enthusiasts.
    • Fail-Safe Operation: HQMAG magnetic locks are generally fail-safe, meaning they unlock in the event of a power failure. This feature is crucial for ensuring safety during emergencies, allowing for quick and easy egress.
    • Versatile Applications: Suitable for a wide range of applications, HQMAG magnetic locks can be used on interior and exterior doors, gates, cabinets, and even safes. They are ideal for securing office buildings, warehouses, retail stores, and residential properties.
    • Access Control Integration: These locks can be easily integrated with various access control systems, including keypads, card readers, biometric readers, and remote control systems. This flexibility allows for customized security solutions tailored to specific needs.
    • Low Maintenance: With no moving parts, HQMAG magnetic locks require minimal maintenance. This reliability ensures long-term performance and reduces the need for frequent repairs or replacements.
    • Aesthetic Design: HQMAG magnetic locks are designed to blend seamlessly with modern architectural styles. Their sleek and unobtrusive appearance makes them suitable for both contemporary and traditional settings.
    Certifications:
    • CE
    • UKCA
    • FCC
    • RoHS
    • REACH
    • EN 1670
    • EN 13637
    • EN 50133
    • ISO 9001
    • ISO 9227