/content/hbtbt/ae/en/search-results.html

    Complete Terminals

    Escape Route Technology - 1338 Stand Alone Compact Control Terminal Series

    Stand-alone Compact green emergency exit control unit, model 1338-14, 230VAC, including:1 x Exit warning sign

    Overview

    The compact emergency exit control terminal combines a control unit and a door terminal. This allows for the implementation of an emergency exit locking system with minimal effort, which of course fully complies with the building regulations for electrical locking systems for doors in escape routes.

    Features & Benefits:
    • Emergency release button with cover (illuminated/forced opening)
    • Key switch for door control
    • Acoustic signal
    • LED door status indicator: locked/unlocked/alarm
    • 3 inputs / 2 outputs
    • Profile half cylinder and 3 keys, keyed differently
    Technical Data
    • Nominal connection voltage: 230 V AC
    • Nominal operating voltage: 24 V DC
    • Independent current consumption: max. 150 mA
    • External current consumption: max. 450 mA
    • Relay contact rating: max. 24 V/1 A with resistive load
    • Protection class according to DIN 40050: IP 40
    • Humidity class: F (according to DIN 40050)
    • Ambient temperature: 0 - 35 °C
    • Indication: LEDs red, green, yellow
    • Installation position: vertical
    • Profile cylinder locking bolt position: 90° left (profile half cylinder)
    • Length A: 30.5 mm (Profile half cylinder)
    • Dimensions (L x W x H) 92.5 x 250 x 98 mm