/content/hbtbt/ae/en/search-results.html

    Biometric Readers

    Idemia - VisionPass™ Reader Series

    Discontinued

    Idemia’s VisionPass face recognition readers offer advanced, secure, and fast biometric identification. With high accuracy and performance in various lighting conditions, they ensure seamless and reliable access control for enhanced security.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Idemia is a global leader in augmented identity, providing cutting-edge biometric solutions that enhance security and convenience across various sectors. Their portfolio of fingerprint and facial recognition technologies is designed to meet the highest standards of accuracy, speed, and reliability.

    Fingerprint Recognition: Idemia’s fingerprint recognition solutions are renowned for their precision and robustness. They are widely used in government, law enforcement, and commercial applications.

    Facial Recognition: Idemia’s facial recognition technology is at the forefront of biometric innovation, providing seamless and secure identity verification. It is utilized in various environments, including airports, border control, and access management.

    Features & Benefits:
    • 3D Facial Recognition: Utilizes 3D technology for highly accurate facial recognition.
    • Multi-Camera System: Equipped with multiple cameras to capture detailed facial images.
    • High Throughput: Capable of processing a large number of users quickly.
    • Anti-Spoofing Technology: Includes advanced anti-spoofing measures to prevent fraudulent access.
    • Wide Angle Detection: Can recognize faces from various angles and distances.
    • Seamless Integration: Easily integrates with existing access control systems.
    • User-Friendly Interface: Intuitive interface for easy user interaction.
    • Robust Performance: Works effectively in different lighting conditions and environments
    Certifications:
    • ISO/IEC 19794-2
    • ISO/IEC 30107-3
    • CE
    • UKCA
    • FCC
    • RoHS
    • UL