Card Readers
EM Card Reader
The affordable yet user-friendly Card Reader offers a surprising yet unbeatable mix of features for commercial access control installations.
The affordable yet user-friendly Card Reader offers a surprising yet unbeatable mix of features for commercial access control installations. It scans keypad entries and then transmits the data to the host system via the Wiegand data lines. The reader outputs each key as a 4-bit Wiegand output in standard. For applications that require a high level of security along with stable and reliable operations, this card reader from Honeywell is the best in its class.
Features & Benefits:- Read range up to 2.4in
- Built-in audible buzzer
- Host LED control
- Wiegand output interface
- Hidden mounting screws deter vandalism
- FCC part
- 15B C
- UL294