/content/hbtbt/ae/en/search-results.html

    Card Readers

    INSERTIC-55

    The Insertic readers complement the portfolio of readers that support the native RS-485 Modulbus of the ACS PRO and MB controllers via door modules. The readers are Multi-ISO, supporting LEGIC and MIFARE card technology – and are Bluetooth ready.

    Overview

    The "Insertic-55" series readers are suitable for installation in most brand-name switch ranges with standard intermediate frames and blend harmoniously into both unobtrusive standard ranges and exclusive switch ranges with a high-quality appearance.

    The reader is designed as a MIFARE reader by default, but can be switched to LEGIC technology via the ACS PRO controller or IQ-DeviceInstaller. Bluetooth technology can be enabled via the controller, allowing the reader to be used for mobile credentials.

    The reader's three LEDs (green, yellow, red) are controlled by the control panel during normal operation.

    Depending on the Intrusion or access control panel used, the function is fixed or can be defined via programming.

    The bright illuminated symbols and an integrated buzzer provide clear feedback during operation.

    Features & Benefits:
    • Bluetooth® SIG certificate
    • Can be integrated into all branded switch ranges with a 55 x 55 mm cutout
    • Antenna switchable (plastic frame / metal frame)
    • Suitable for indoor use
    • Tamper detection
    • RFID, Bluetooth®, and Secure Element in one reader
    • Supports Mobile Access via LEGIC Neon Files
    • Connection type: 9-pin screw terminal
    • Signaling elements
      • 3 LEDs, green, yellow, red
      • 1 piezo buzzer
    • Interface: RS485 module bus
    • Firmware upgrade via module bus
    • Multi-ISO platform for cards and keyfobs
      • LEGIC prime/advant
      • MIFARE DESFire EV1 / EV2 / EV3
      • MIFARE Classic
      • ISO14443 A+B
      • ISO15693
    • Platforms for mobile credentials
      • Bluetooth Low Energy
      • NFC