/content/hbtbt/ae/en/search-results.html

    Card Readers

    INSERTIC CLASSIC

    Discontinued

    The Insertic readers complement the portfolio of readers that support the native RS-485 Modulbus of the ACS PRO and MB controllers via door modules. The readers are Multi-ISO, supporting LEGIC and MIFARE card technology – and are Bluetooth ready.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The "Insertic Classic" built-in readers are suitable for installation in standard flush-mounted switch boxes. Their flat design means they protrude only 11 mm from the wall. Combined with their understated color scheme, the readers blend harmoniously into both industrial and residential environments.
    The reader is designed as a MIFARE reader by default, but can be switched to LEGIC technology via the ACS PRO controller or IQ-DeviceInstaller. Bluetooth technology can be enabled via the controller, allowing the reader to be used for mobile credentials.
    The reader's three LEDs (green, yellow, red) are controlled by the control panel during normal operation. Depending on the intrusion or access control panel used, the function is fixed or can be defined via programming.
    The bright illuminated symbols and an integrated buzzer provide clear feedback during operation. With the optional matching mounting frame, the reader can be individually mounted even without a flush-mounted box.

    Features & Benefits:
    • Bluetooth® SIG certificate
    • Compact, slim design
    • Easy installation
    • Fits any flush-mounted or hollow-wall device box according to DIN with a device screw spacing of 60 mm
    • Suitable for outdoor and indoor use
    • Tamper detection
    • RFID, Bluetooth®, and Secure Element in one reader
    • Supports Mobile Access via LEGIC Neon Files
    • Rear module with integrated interface:
      • Piezo buzzer
      • Switching regulator (8 to 30 V DC)
      • Connection terminals
    • Dimensions (H x W x D): 81 x 81 x 24 mm
    • Interface: RS485 module bus
    • Firmware upgrade via module bus
    • Multi-ISO platform for cards and keyfobs
      • LEGIC prime/advant
      • MIFARE DESFire EV1 / EV2 / EV3
      • MIFARE Classic
      • ISO14443 A+B
      • ISO15693
    • Platforms for mobile credentials
      • Bluetooth Low Energy
      • NFC