/content/hbtbt/ae/en/search-results.html

    Card Readers

    INSERTIC CLASSIC MIFARE

    The Insertic readers complement the portfolio of readers that support the native RS-485 Modulbus of the ACS PRO and MB controllers via door modules. The more cost-effective Insertic Classic MIFARE readers support only MIFARE card technologies.

    Overview

    The "Insertic Classic" built-in readers are suitable for installation in standard flush-mounted switch boxes. Their

    flat design means they protrude only 11 mm from the wall. Combined with their understated color scheme,

    the readers blend harmoniously into both industrial and residential environments.

    The reader's three LEDs (green, yellow, red) are controlled by the control panel during normal operation. Depending on the intrusion or access control panel used, the function is fixed or can be defined via programming.

    The bright illuminated symbols and an integrated buzzer provide clear feedback during operation.

    With the optional matching mounting frame, the reader can be individually mounted even without a flush-mounted box.

    Features & Benefits:
    • Compact, slim design
    • Easy installation
    • Fits any flush-mounted or hollow-wall device box according to DIN with a device screw spacing of 60 mm
    • Suitable for outdoor and indoor use
    • Rear module with integrated interface:
      • Piezo buzzer
      • Switching regulator (8 to 30 V DC)
      • Connection terminals
    • Interface: RS485 module bus
    • MIFARE platform for cards and keyfobs
      • MIFARE DESFire EV1 / EV2 / EV3
      • MIFARE Classic