Card Readers
Insertic Series Reader
The readers of the Series "Insertic-50" are suitable for installation in most brand-name switch ranges with standard intermediate frames.
The readers of the Series "Insertic-50" are suitable for installation in most brand-name switch ranges with standard intermediate frames. The readers of the Series "Insertic" are suitable for installation in standard f.m. switch boxes. Due to their flat design, the readers only extend 11 mm beyond the surface of the wall. In combination with discreet colors, the readers can be integrated seamlessly in both private and industrial environments.
Features & Benefits:- With and without keypad
- Three partly freely programmable LEDs
- Integrated buzzer
- Tamper detection
- For indoor and outdoor usage
- Connection using screw terminals with lift system
- Compact design, simple assembly.
- EN 60529
Others
- Maximum Read Distance
- 2 centimetre
- 4 centimetre
- Maximum Operating Voltage
- 30voltage direct current
- Indicators
- LED
- Minimum Operating Voltage
- 8voltage direct current
- Compatible Environments
- Outdoor
- Indoor
Others
- Maximum Read Distance
- 2 centimetre
- 4 centimetre
- Maximum Operating Voltage
- 30voltage direct current
- Indicators
- LED
- Minimum Operating Voltage
- 8voltage direct current
- Compatible Environments
- Outdoor
- Indoor
- Maximum Operating Voltage : 30voltage direct current
- Indicators : LED
- Minimum Operating Voltage : 8voltage direct current
- Compatible Environments : Outdoor|Indoor
- Maximum Read Distance : 2 centimetre|4 centimetre