/content/hbtbt/ae/en/search-results.html

    Card Readers

    INSERTIC TOUCH ZARGE

    Discontinued

    The Insertic readers complement the portfolio of readers that support the native RS-485 Modulbus of the ACS PRO and MB controllers via door modules. The readers are Multi-ISO, supporting LEGIC and MIFARE card technology – and are Bluetooth ready.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The "Insertic Touch Zarge" mullion reader is suitable for surface mounting on (ddor) frames and metal backgrounds. Thanks to its flat design, the reader protrudes only 17 mm from the wall, blending seamlessly into both industrial and residential environments.
    The reader is designed as a MIFARE reader by default, but can be switched to LEGIC technology via the ACS PRO controller or IQ-DeviceInstaller. Bluetooth technology can be enabled via the controller, allowing the reader to be used for mobile credentials.
    The reader's three LEDs (green, yellow, red) are controlled by the control panel during normal operation. Depending on the Intrusion or access control panel used, the function is fixed or can be defined via programming.
    The bright illuminated symbols and an integrated buzzer provide clear feedback during operation

    Features & Benefits:
    • Bluetooth® SIG certificate
    • Mullion design
    • Suitable for indoor and outdoor use
    • IP68 waterproof
    • Tamper detection
    • RFID, Bluetooth®, and Secure Element in one reader
    • Supports Mobile Access via LEGIC Neon Files
    • Connection type: 6 meter cable
    • Signaling elements
      • 3 LEDs/ RGB Multi-color
      • Backlighted mechanical front
      • 1 piezo buzzer
    • Dimensions (H x W x D): 33 x 131 x 17 mm
    • Operating temperature: -30 °C ... +70 °C
    • Interface: RS485 module bus
    • Firmware upgrade and addressing via module bus
    • Multi-ISO platform for cards and keyfobs
      • LEGIC prime/advant
      • MIFARE DESFire EV1 / EV2 / EV3
      • MIFARE Classic
      • ISO14443 A+B
      • ISO15693
    • Platforms for mobile credentials
      • Bluetooth Low Energy
      • NFC