/content/hbtbt/ae/en/search-results.html

    Card Readers

    LenelS2 - 5000 Series - Readers

    The LenelS2 5000 Series Readers offer versatile access control solutions in various sizes and technologies, with or without keypads. They support Wiegand, OSDP, and SF2F protocols, ensuring secure and flexible integration for diverse security needs.

    Overview

    LenelS2 is a leading provider of advanced security solutions, and the 5000 Reader Series portfolio exemplifies the commitment to innovation and reliability. Designed to meet the diverse needs of modern security systems, the 5000 Reader Series offers a range of high-performance access control readers that ensure secure and efficient entry management. LenelS2’s 5000 Reader Series portfolio is designed to provide secure, reliable, and user-friendly access control solutions, making it an ideal choice for organizations looking to enhance their security infrastructure.

    Features & Benefits:
    • Multi-Technology Support: Compatible with various card technologies, including proximity and smart cards.
    • High Security: Supports encrypted communication protocols to ensure secure data transmission.
    • Flexible Configuration: Offers customizable settings to meet specific access control requirements.
    • Durable Design: Built to withstand harsh environments and heavy usage.
    • LED Indicators: Equipped with LED indicators for status and diagnostics.
    • Easy Integration: Seamlessly integrates with LenelS2 access control systems.
    • Tamper-Resistant: Includes tamper-resistant features to enhance security.
    • User-Friendly installation: Intuitive design for easy installation.
    Certifications:
    • ISO/IEC 14443
    • ISO/IEC 7816
    • CE
    • UKCA
    • FCC
    • RoHS
    • UL
    • WEEE