/content/hbtbt/ae/en/search-results.html

Card Readers

OmniClass™ 2.0 Smart Mobile-Enabled/Ready Large Mullion Reader

OmniClass™ 2.0 smart mobile-enabled/ready large mullion readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.

Overview

OmniClass™ 2.0 smart mobile-enabled/ready large mullion readers offer superb reliability, consistent read range, and ease of installation. They incorporate smart card technology allowing multiple applications per physical card and optional mobile credential capability. OmniClass can retrofit any Wiegand output reader, including standard HID® or Honeywell proximity readers. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure IDs with embedded tamper-proof digital photos, ePurse, and many other applications requiring secure and reliable read/write cards. Leveraging HID’s Mobile Access™ platform, OmniClass now offers optional Bluetooth® capability allowing users to use a compatible smartphone as a credential. Readers can be ordered in either mobile-ready (ready for mobile credential use except mobile keys are not loaded) or mobile-enabled (mobile keys are loaded and enabled for use with mobile credentials) configurations. To make it easier for customers to transition to a smart card system from a 125 kHz proximity card system, the range includes options that can support HID Prox, EM4102, and AWID proximity technologies. Whether reading proximity, mobile, smart, or multi-technology credentials, identical user identification data formats are sent to the panel, keeping the data transparent to the user.

Features & Benefits:

• Two-piece installation with mounting base and reader

• Converge multiple credential technologies onto one reader platform with support for Prox, Smart, and Mobile credentials

• Manage reader settings in the field with configuration cards or mobile app 

• Encrypted communication between credential and reader for smart and mobile credentials

• Multiple encryption layers using Secure Identity Object™ (SIO) and Seos™ platforms 

• Supports SIO on iCLASS SE/SR, MIFARE DESFire® EV1 and MIFARE Classic*

• Optional proximity, EM4102, and AWID prox support

• Optional Mobile Access support (credential on phone)

• Interoperable with a growing range of technologies and form factors by using platform agnostic Seos ecosystem* The OmniClass 2.0 reader range is by default compatible with HID® SE for MIFARE and HID SE for DESFire EV1 credentials

Certifications:

• UL294/cUL (US)

• FCC Certification (US)

• IC (Canada), CE (EU)

• C-Tick (Australia, New Zealand)

• SRRC (China)

• MIC (Korea)

• NCC (Taiwan)

• iDA (Singapore)

• RoHS

Sales Sheet
Name
Description
File Size
Date
Size
Top Dealer Benefits of OmniClass
application/pdf 422.84 KB
2/3/2022
422.84 KB
Technical Bulletins
Name
Description
File Size
Date
Size
OmniClass - Configuring - Smart Card Reader Using - Configuration Card
application/pdf 101.44 KB
2/3/2022
101.44 KB
Brochure
Name
Description
File Size
Date
Size
OmniClass Top Ten
application/pdf 87.07 KB
2/17/2022
87.07 KB
Installation Instructions
Name
Description
File Size
Date
Size
Omniclass Installation Manual
application/pdf 2.1 MB
8/25/2022
2.1 MB
Omniclass Installation Manual
application/pdf 2.1 MB
8/25/2022
2.1 MB
Data Sheet
Name
Description
File Size
Date
Size
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
2/17/2022
176.97 KB
OmniClass Readers Data Sheet
application/pdf 125.75 KB
8/16/2022
125.75 KB
Case Study
Name
Description
File Size
Date
Size
Implementing a Solution for the Future
application/pdf 244.86 KB
2/17/2022
244.86 KB
St. Georges Technical High School Case Study
application/pdf 462.53 KB
2/17/2022
462.53 KB
King Sturge (pdf)
application/pdf 466.21 KB
2/17/2022
466.21 KB
Conoce ms casos prcticos Honeywell en este folleto.<br>Lea las opiniones de los clientes finales descargndose este folleto
application/pdf 3.58 MB
2/17/2022
3.58 MB
RU Case Studies Brochure
application/pdf 3.54 MB
2/17/2022
3.54 MB
Eden Centre Case Study
application/pdf 401.86 KB
2/17/2022
401.86 KB
Product Bulletins
Name
Description
File Size
Date
Size
17.11.2014 - November edition
application/pdf 231.08 KB
2/3/2022
231.08 KB
Name
Description
File Size
Date
Size
OmniClass 2.0 Data sheet
176.97 KB
2/17/2022
176.97 KB
OmniClass Top Ten
87.07 KB
2/17/2022
87.07 KB
Implementing a Solution for the Future
244.86 KB
2/17/2022
244.86 KB
St. Georges Technical High School Case Study
462.53 KB
2/17/2022
462.53 KB
OmniClass - Configuring - Smart Card Reader Using - Configuration Card
101.44 KB
2/3/2022
101.44 KB
King Sturge (pdf)
466.21 KB
2/17/2022
466.21 KB
Conoce ms casos prcticos Honeywell en este folleto.<br>Lea las opiniones de los clientes finales descargndose este folleto
3.58 MB
2/17/2022
3.58 MB
17.11.2014 - November edition
231.08 KB
2/3/2022
231.08 KB
Top Dealer Benefits of OmniClass
422.84 KB
2/3/2022
422.84 KB
Omniclass Installation Manual
2.1 MB
8/25/2022
2.1 MB
Omniclass Installation Manual
2.1 MB
8/25/2022
2.1 MB
RU Case Studies Brochure
3.54 MB
2/17/2022
3.54 MB
OmniClass Readers Data Sheet
125.75 KB
8/16/2022
125.75 KB
Eden Centre Case Study
401.86 KB
2/17/2022
401.86 KB
Name
Description
File Size
Date
Size
Top Dealer Benefits of OmniClass
422.84 KB
2/3/2022
OmniClass - Configuring - Smart Card Reader Using - Configuration Card
101.44 KB
2/3/2022
OmniClass Top Ten
87.07 KB
2/17/2022
Omniclass Installation Manual
2.1 MB
8/25/2022
Omniclass Installation Manual
2.1 MB
8/25/2022
OmniClass 2.0 Data sheet
176.97 KB
2/17/2022
OmniClass Readers Data Sheet
125.75 KB
8/16/2022
Implementing a Solution for the Future
244.86 KB
2/17/2022
St. Georges Technical High School Case Study
462.53 KB
2/17/2022
King Sturge (pdf)
466.21 KB
2/17/2022
Conoce ms casos prcticos Honeywell en este folleto.<br>Lea las opiniones de los clientes finales descargndose este folleto
3.58 MB
2/17/2022
RU Case Studies Brochure
3.54 MB
2/17/2022
Eden Centre Case Study
401.86 KB
2/17/2022
17.11.2014 - November edition
231.08 KB
2/3/2022
Product Number
SKUs
Image
SKU
Description
alt
OM17BHOND
OmniClass 2.0 Smart Mobile-Ready Large Mullion Reader, Pigtail Block, 13.56MHz, Bluetooth low Energy
alt
OM17BHONDSP
OmniClass 2.0 Smart Mobile-Enabled Large Mullion Reader, Pigtail Block, 13.56MHz
alt
OM17BHONDT
OmniClass 2.0 Smart Mobile-Ready Large Mullion Reader, Terminal Block, 13.56MHz, Bluetooth Low Energy
alt
OM17BHONDTSP
OmniClass 2.0 Smart Mobile-Enabled Large Mullion Reader, Terminal Block, 13.56MHz
Image
SKU
Description
alt
OM17BHOND
OmniClass 2.0 Smart Mobile-Ready Large Mullion Reader, Pigtail Block, 13.56MHz, Bluetooth low Energy
alt
OM17BHONDSP
OmniClass 2.0 Smart Mobile-Enabled Large Mullion Reader, Pigtail Block, 13.56MHz
alt
OM17BHONDT
OmniClass 2.0 Smart Mobile-Ready Large Mullion Reader, Terminal Block, 13.56MHz, Bluetooth Low Energy
alt
OM17BHONDTSP
OmniClass 2.0 Smart Mobile-Enabled Large Mullion Reader, Terminal Block, 13.56MHz