/content/hbtbt/ae/en/search-results.html

    Card Readers

    TALOS High and Low Frequency MultiSmart Readers

    Honeywell TALOS MultiSmart Readers provide flexibility for access control readers for high frequency 13.56 MHz and low frequency 125 kHz Prox credentials. Pre-configured for Wiegand, Clock and Data, TTL and OSDP V2, and with or without PIN keypad.

    Overview

    The Honeywell TALOS MultiSmart Readers provides a flexible range of access

    control readers for reading high frequency 13.56 MHz and low frequency 125 kHz

    Prox credentials. Honeywell TALOS readers come with and without PIN keypad, with

    pre-configure interface for Wiegand, Clock and Data , TTL and OSDP V2. The field

    programmable capabilities future proof your investment.

    Features & Benefits:
    • • Support with 125Khz Prox Credentials
    • • Maximum flexibility with ISO14443-
    • compliant credentials and readers
    • that are interoperable with third-party
    • devices and compatible with Wiegand
    • and RS-485 cabling
    • • Touching Sensor Number Pad
    • • IP65 Outdoor rated
    • • Support on-site Reader Configuration
    • Card to Reader parameters update.
    • • End-to-end encryption using the latest
    • cryptography standards of DESFire
    • EV2 and OSDP Secure Channel
    • Protocol (SCP).
    Certifications:
    • CE