/content/hbtbt/ae/en/search-results.html

    Long Range Readers

    AWID - Reader range

    Discontinued

    An AWID reader is a device used for reading access credentials, such as cards or key fobs, to grant or deny entry. It ensures secure access control by verifying the credentials against a database. Ideal for enhancing security in various environments.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    AWID (Applied Wireless Identifications Group) is a prominent provider of RFID solutions, and their long range reader series portfolio highlights their dedication to delivering high-performance and reliable identification systems. Designed for applications requiring extended read ranges, AWID’s long range readers are ideal for various sectors, including access control, vehicle identification, and asset tracking. AWID’s long range reader series portfolio delivers exceptional performance, reliability, and versatility, making it an ideal choice for organizations looking to enhance their RFID and access control systems with advanced long range reading capabilities.

    Features & Benefits:
    • RF power level 1W (30dBm)
    • Frequency 865 MHz to 868 MHz, and 902 MHz to 928 MHz
    • 1 integrated antenna
    • Wiegand and RS232 interface
    • IP65
    Certifications:
    • ISO-9001:2000; FCC part 15; IC; RoHS, CE