Software
Honeywell's Pro-Watch® Professional and Corporate System Software
Honeywell's Pro-Watch® software is a connected building platform for enterprise and critical infrastructure customers. It reduces your total cost of ownership by increasing operator productivity with superior flexibility and scalability.
Honeywell's Pro-Watch® software is a connected building platform for enterprise and critical infrastructure customers. It helps you meet the most stringent compliance requirements for your industry, and it reduces your total cost of ownership by increasing operator productivity with superior flexibility and scalability. Integration with access control and video systems from Honeywell and third-party manufacturers makes it possible to leverage existing installed hardware as the system expands. Modular hardware and software options make it easy and cost-effective to expand a system to keep up with growing business needs. With Pro-Watch Web Based Client, customers can utilize their existing network infrastructure to provide remote security management for badging, reporting, and alarm and event monitoring. Less software allows for savings on installation costs and time while continuing to provide optimal security protection. Pro-Watch streamlines tasks with a common user interface to improve operator effectiveness and help organizations minimize training costs. Events may be routed to specific workstations and linked to automated system responses such as camera call-ups and outward notifications.
Features & Benefits:- Standard Badging and Advanced Badging client
- Available IOS/ Android Mobile Client with support for Badging functions and Door Control
- 2-D PDF417 barcode add-on license for badging
- Option for Transportation Security Clearinghouse (TSC) background checks in Pro-Watch AP (Airport) and Vendor management Portal
- Integration to Honeywell VISTA® panels 128 /250 FBP, FBPT, BPE, and BPT, and GX in North America and to Honeywell Galaxy Dimension GD-48, GD-96, GD-264, GD-520 in Europe
- Event Procedures triggers on consecutive duplicate events
- Mustering, antipassback and guard tour
- Minimum and maximum occupancy enforcement
- Integrates video devices added in MAXPRO® VMS
- Supports Commend intercom system servers GE200, GE300, GE700 and GE800
- Detailed historic records for tracking configuration changes, security operations and device events to comply with audit requirements for regulatory compliance
- Intercoms linked to readers and locations on maps provide quick access to specific units
- Options for integrating biometrics, third-party hardware, radar-video solutions and IT convergence
- High availability and redundant server solutions (Corporate Edition)
- Support for Wireless Locksets from Allegion, Assa Abloy, and Salto
- Support for Disconnected Locksets from Salto
- FICAM PACS Infrastructure APL Listed
Others
- Minimum Hard Drive Size
- 80 gal(US)/d
- Minimum RAM
- 4 gal(US)/d
- PC Type
- Server
- Workstation
- Operating System
- Windows® 8/8.1
- Windows 2012/2012/2014
- DVD Drive
- Yes
- Database Support
- Windows 7/8/8.1/10
- SQL Server 2012/ 2014/2016
- Recommended Processor
- Intel Core i5 Processor 2.8 GHz or Higher
- Intel Core i7 Processor 2.8 GHz or Higher
- Intel Core i3 Processor 2.8 GHz or Higher
- Minimum Network Speed
- 100
- For Use With
- Enterprise NVR
- MAXPRO VMS
- Pro-Watch
- Video Resolution
- 1024 x 768 pixels, 24 bit Color, Higher
Others
- Minimum Hard Drive Size
- 80 gal(US)/d
- Minimum RAM
- 4 gal(US)/d
- PC Type
- Server
- Workstation
- Operating System
- Windows® 8/8.1
- Windows 2012/2012/2014
- DVD Drive
- Yes
- Database Support
- Windows 7/8/8.1/10
- SQL Server 2012/ 2014/2016
- Recommended Processor
- Intel Core i5 Processor 2.8 GHz or Higher
- Intel Core i7 Processor 2.8 GHz or Higher
- Intel Core i3 Processor 2.8 GHz or Higher
- Minimum Network Speed
- 100
- For Use With
- Enterprise NVR
- MAXPRO VMS
- Pro-Watch
- Video Resolution
- 1024 x 768 pixels, 24 bit Color, Higher
- Minimum RAM : 4 gal(US)/d
- PC Type : Server|Workstation
- Operating System : Windows® 8/8.1|Windows 2012/2012/2014
- DVD Drive : Yes
- Database Support : Windows 7/8/8.1/10|SQL Server 2012/ 2014/2016
- Recommended Processor : Intel Core i5 Processor 2.8 GHz or Higher|Intel Core i7 Processor 2.8 GHz or Higher|Intel Core i3 Processor 2.8 GHz or Higher
- Minimum Network Speed : 100
- For Use With : Enterprise NVR|MAXPRO VMS|Pro-Watch
- Video Resolution : 1024 x 768 pixels, 24 bit Color, Higher
- Minimum Hard Drive Size : 80 gal(US)/d