Software
PRO-WATCH®
The Honeywell's Pro-Watch Intelligent Command is a web-based common user interface that provides valuable enhancements to security system.
The Honeywell's Pro-Watch helps you meet the most stringent compliance requirements for your industry, and it reduces your total cost of ownership by increasing operator productivity with superior flexibility and scalability.
Pro-Watch Intelligent Command is a web-based common user interface that provides valuable enhancements to security system. These ensure compliance with stringent industry regulations. For instance, Intelligent Command enables operators to respond rapidly and effectively to alarms or incidents by providing a Standard Operating Procedure (SOP) that shows the process that should be followed. This reduces both compliance exceptions and security risks. This web interface offers components such as: Badging, Reporting, Alarm Monitoring, Admin Module, Events Module, Enterprise Module, Maps Module, Incidents Module, Maintenance Module, Firmware Upgrade, and Password Change.
Pro-Watch streamlines tasks with a common user interface to improve operator effectiveness and help organizations minimize training costs.
Features & Benefits:- Web Based Client for Badging, Reporting, Alarm and Event Monitoring
- Mobile Client for Badging, Badging Verification, and Door Control
- Server support including Windows® Server 2012/2016/2019, Windows 10 (32-bit and 64-bit), SQL Server 2012/ 2014/ 2016/2019
- Single user interface for multiple security and business functions
- Honeywell Software Development Kit (HSDK) and Pro-Watch can be integrated with other building systems such as secondary fire, lighting and heating, ventilation, and air conditioning
Others
- Minimum Hard Drive Size
- 80 gal(US)/d
- Database Support
- SQL Server 2012/ 2014/2016
- Windows 7/8/8.1/10
- PC Type
- Server
- Workstation
- Minimum RAM
- 4 gal(US)/d
- Video Resolution
- 1024 x 768 pixels, 24 bit Color, Higher
- Recommended Processor
- Intel Core i5 Processor 2.8 GHz or Higher
- Intel Core i7 Processor 2.8 GHz or Higher
- Intel Core i3 Processor 2.8 GHz or Higher
- DVD Drive
- Yes
- Operating System
- Windows 2012/2012/2014
- Windows® 8/8.1
- Minimum Network Speed
- 100
- For Use With
- Enterprise NVR
- Pro-Watch
- MAXPRO VMS
Others
- Minimum Hard Drive Size
- 80 gal(US)/d
- Database Support
- SQL Server 2012/ 2014/2016
- Windows 7/8/8.1/10
- PC Type
- Server
- Workstation
- Minimum RAM
- 4 gal(US)/d
- Video Resolution
- 1024 x 768 pixels, 24 bit Color, Higher
- Recommended Processor
- Intel Core i5 Processor 2.8 GHz or Higher
- Intel Core i7 Processor 2.8 GHz or Higher
- Intel Core i3 Processor 2.8 GHz or Higher
- DVD Drive
- Yes
- Operating System
- Windows 2012/2012/2014
- Windows® 8/8.1
- Minimum Network Speed
- 100
- For Use With
- Enterprise NVR
- Pro-Watch
- MAXPRO VMS
- Database Support : SQL Server 2012/ 2014/2016|Windows 7/8/8.1/10
- PC Type : Server|Workstation
- Minimum RAM : 4 gal(US)/d
- Video Resolution : 1024 x 768 pixels, 24 bit Color, Higher
- Recommended Processor : Intel Core i5 Processor 2.8 GHz or Higher|Intel Core i7 Processor 2.8 GHz or Higher|Intel Core i3 Processor 2.8 GHz or Higher
- DVD Drive : Yes
- Operating System : Windows 2012/2012/2014|Windows® 8/8.1
- Minimum Network Speed : 100
- For Use With : Enterprise NVR|Pro-Watch|MAXPRO VMS
- Minimum Hard Drive Size : 80 gal(US)/d