/content/hbtbt/ae/en/search-results.html

System Agreements & Upgrades

IQVISION Supervisor Software

IQVISION Supervisor Softwares are a building monitoring and management solution built upon the powerful Niagara 4.9 Framework® s designed to manage buildings at an enterprise level

Overview

IQVISION Supervisor Software’s serves real-time graphical information to standard web browser clients and provides server-level functions such as: centralized data logging, archiving, alarming, trending, master scheduling, system-wide database management, and integration with enterprise software applications – all of which can be used for highlighting and investigating energy use within buildings. In addition, IQVISION provides a comprehensive, graphical engineering toolset for application development. HMTL5 support enables the customization of user interfaces that are viewable on diverse web-enabled computers, tablets and phones. The embedded System Migration Tool greatly reduces set up time by allowing existing system data to be imported from the IQSET engineering tool and 963 supervisor. The tool also allows 963 schematics to be imported and converted into IQVISION’s HTML5 format. Third party device integration using open standard protocols such as BACnet, Modbus, MBUS and KNX is also supported. Password protection and security using standard authentication and encryption techniques with optional security supported via an external LDAP connection

Features & Benefits:
  • Information display Schematic pages, Point List View, Graphs, Data analytics, Accessible with a standard web browser
  • Multi-site capability, compatible with IQ1, IQ2, IQ3, IQ4, IQECO and IQLs
  • Connection to multiple vCNCs provides additional connection reliability and bandwidth
  • Sophisticated alarm processing and routing, including e-mail alarm acknowledging
  • Alarm transmission to mobile devices using push notification and Action Management Service
  • Communication with IQX controllers
  • Simplified Engineering using ‘Easy’ tools
  • Cyber Security Dashboard
  • Unlimited users over the VPN / Intranet with a standard web browser, depending on the host PC resources
Specifications

Others

  • Minimum RAM
    • 8 GB
  • Brand
    • Honeywell
  • Minimum Hard Drive Size
    • 4 GB gallon (US) per day
  • Recommended Processor
    • Intel® Xeon® CPU E5-2640 x64 Dual Core
  • Operating System
    • Windows 10
  • Base Software
    • Niagara 4.9 Framework®.
  • Application
    • Building Monitoring and Mnangement

Others

  • Minimum RAM
    • 8 GB
  • Brand
    • Honeywell
  • Minimum Hard Drive Size
    • 4 GB gallon (US) per day
  • Recommended Processor
    • Intel® Xeon® CPU E5-2640 x64 Dual Core
  • Operating System
    • Windows 10
  • Base Software
    • Niagara 4.9 Framework®.
  • Application
    • Building Monitoring and Mnangement
  • Minimum RAM : 8 GB
  • Brand : Honeywell
  • Minimum Hard Drive Size : 4 GB gallon (US) per day
  • Recommended Processor : Intel® Xeon® CPU E5-2640 x64 Dual Core
  • Operating System : Windows 10
  • Base Software : Niagara 4.9 Framework®.
  • Application : Building Monitoring and Mnangement
Others
Name
Description
File Size
Date
Size
IQVISION Superviseur
application/pdf 1016.56 KB
5/14/2023
1016.56 KB
IQVISION Supervisor
application/pdf 976.52 KB
5/14/2023
976.52 KB
Name
Description
File Size
Date
Size
IQVISION Superviseur
1016.56 KB
5/14/2023
1016.56 KB
IQVISION Supervisor
976.52 KB
5/14/2023
976.52 KB
Name
Description
File Size
Date
Size
IQVISION Superviseur
1016.56 KB
5/14/2023
IQVISION Supervisor
976.52 KB
5/14/2023
Product Number
Image
SKU
Description
alt
IQV-UNL-N
IQVision extension from 100 Nodes to unlimited
Image
SKU
Description
alt
IQV-UNL-N
IQVision extension from 100 Nodes to unlimited