Transformers
24Vac Transformer
The ACC/24VAC is a 230V AC to 24V AC, 36 VA, transformer for surface mounting. It has a through earth (ground) connection to facilitate supply wiring to IQ system devices.
The ACC/24VAC is a 230V AC to 24V AC, 36 VA, transformer for surface mounting. It has a through earth (ground) connection to facilitate supply wiring to IQ system devices. The transformer is intended for use only with Trend manufactured equipment.
Features & Benefits:- Compact 36 VA transformer
- Through earth (ground)
- Complete with two (2 m, 2 yds 6”) flying leads
- Cores stripped and tinned
- Thermal cutout on primary
Others
- Maximum Input Voltage
- 230
- Overall Height
- 58.6 Millimeter-PRD
- Overall Width
- 87.5 Millimeter-PRD
- Frequency
- 50/60 Hertz (1/second)
- Brand
- Trend
- Product Type
- Transformer Degrees Celsius
Others
- Maximum Input Voltage
- 230
- Overall Height
- 58.6 Millimeter-PRD
- Overall Width
- 87.5 Millimeter-PRD
- Frequency
- 50/60 Hertz (1/second)
- Brand
- Trend
- Product Type
- Transformer Degrees Celsius
- Maximum Input Voltage : 230
- Overall Height : 58.6 Millimeter-PRD
- Overall Width : 87.5 Millimeter-PRD
- Frequency : 50/60 Hertz (1/second)
- Brand : Trend
- Product Type : Transformer Degrees Celsius