/content/hbtbt/ae/en/search-results.html

    Transformers

    28V AC HT Series Open-Frame Transformer

    The open-frame HT Series AC transformer has two sizes and provide lead wires for connections, with a maximum output of 175 VA. It has built-in thermal protection.

    Overview

    The open-frame HT Series AC transformer come in two sizes and provide lead wires for connections, with a maximum output of 175 VA. They have built-in thermal protection. They are used in a wide range of applications in CCTV, access, and security systems supplying low-voltage AC.

    Features & Benefits:
    • All models have thermal protection built in to limit damage from circuit overloads
    • –4F to +95F operating temperature range, indoor use only
    • HT Series mounts using screw holes in mounting feet
    • Size options for your particular application
    • Plug in units mount to standard wall outlet allowing quick and easy installation
    • Ground pin on select wall plug in units for added safety.
    Certifications:
    • UL Listed File: E231217