/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    AX-16160 Programmable Logic Controller

    Discontinued

    AX-16160 is a high-performance, fully Programmable Logic Controller designed for central plant systems, lighting panels, and other applications with numerous control points.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    AX-16160 is a high-performance, fully programmable logic controller designed for central plant systems, lighting panels, and other applications with numerous control points. As a native BACnet controller, the AX-16160integrates seamlessly with your BACnet system, communicating at up to 76.8 Kbps on a BACnet MS/TP LAN. It can also operate as a stand-alone controller.

    The AX-16160 supports the Alerton Microset™, Microset II, and Microtouch™ intelligent wall sensors, which offer convenient data display, setpoint adjustment, and technician access to equipment setup parameters. All AX-16160 control logic is programmed with Alerton’s easy-to-learn graphical programming language, VisualLogic®. Programming and setup data are stored in nonvolatile flash memory, ensuring stable and reliable operation. The AX-16160 is built for high-speed processing, with an internal logical loop time of 100 msec. Programmable timers also maintain a resolution of 100 msec. High-resolution, 10-bit analog inputs are software configurable to accept thermistor, dry contact, 1–5V DC, or 4–20 mA signals.

    Features & Benefits:
    • Capable
    • Interoperable
    • Versatile
    • Reliable
    • Fast
    Certifications:
    • Listed Underwriters Laboratory for Open Energy Management Equipment (PAZX) under the UL Standard for Safety 916