/content/hbtbt/ae/en/search-results.html

    Remote Room Controllers

    JSON Toolkit for Supervisor

    Discontinued

    ARENA NX is a web-based building monitoring and management solution build upon the powerful Niagara 4 platform

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    ARENA NX is a web-based building monitoring and management solution build upon the powerful Niagara 4 platform. It is capable of integrating CentraLine BACnet and Niagara controllers, third party devices and internet protocols into a centralized software platform that is designed to manage buildings at an corporate level (to handle a huge amount of data). It is used to supervise HVAC systems and non-HVAC systems (e.g. lighting, security, life safety) in a building or across multiple buildings.

    ARENA NX serves real-time graphical information to standard web browser clients and also provides server-level functions such as: centralized data logging, archiving, alarming, real-time graphical displays, master scheduling, system-wide database management, and integration with corporate software applications. ARENA NX helps to maximize operating and services opportunities and to minimize associated costs.

    The comprehensive graphical engineering tool set (COACH NX) is embedded in the ARENA NX. COACH NX is the single engineering tool for EAGLEHAWK, HAWK and ARENA NX.

    Features & Benefits:
    • WEB ACCESS to alarms, graphics, schedules, logs and configuration data with a web browser and mobile devices
    • REAL TIME GRAPHICAL DISPLAY Free configurable HTML5 user interface. Supported by libraries and template functions for an efficient user interface engineering
    • ALARMING Sophisticated alarm segregation, processing, escalation and routing, including e-mail alarm acknowledging
    • CONNECTIVITY BACnet driver with server and client support. C-Bus, Modbus IP, LON IP, MBUS, KNX IP, OPC and SNMP drivers supported by open point license
    • SCHEDULING Read / write access to BACnet, C-Bus and Niagara schedules. Global schedule and calendar functions Scheduling on Supervisor support to manage device without internal schedule function
    • CENTRALIZED DATA LOGGING All points can be added to a history database. Interval and Change Of Value (COV) algorithms are supported. History data can be visualized in easy and intuitive way
    • ENERGY MANAGEMENT Basic energy management functions are included, enhanced features can be added. CentraLine ENERGY MANAGER is an optional energy management suite to the supervisor.