/content/hbtbt/ae/en/search-results.html

    Thermostats

    MindCon Series Room Thermostat

    Discontinued

    MindCon series digital thermostat MC-TF-xxx is suitable in central air-conditioning fan coil systems for more accurate room temperature control and energy savings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MindCon series digital thermostats feature Honeywell’s unique timed cycle and random start functions for more accurate room temperature control and energy savings, and help maintain grid stability.

    This product enables hot and cold control, ventilation, valve switch control, manual/automatic wind speed control of 2 regulated/4 regulated fan coil units.

    Features & Benefits:
    • Thermostat only requires 2 cables to connect to the main controller, no polarity
    • Timed cycle function
    • External temperature sensor available
    • Extra large LCD screen with friendly operating interface
    • Temperature scale in Celsius/Fahrenheit available
    • Overcooling protection function
    • High-level electrostatic protection level
    Certifications:
    • CE