/content/hbtbt/ae/en/search-results.html

    Web Panels & HMIs

    Advanced Pressure Monitor 500 (APM500)

    Phoenix Controls provides you with an efficient and effective way to monitor and display critical room information. Configurable to displaying multiple rooms, This simple and clear solution ensures the safety of users in critical spaces.

    Overview

    The APM500 has a bright, easy-to-read display and touch-screen that makes it easy to operate by just pressing areas of the screen to perform functions. View up to 4 rooms,

    touching any room status on the display shows all of the screen information being displayed on the APM500, including room label, alarms, active or standby condition, occupied and unoccupied condition, pressure, temperature, humidity, door status, and air change rate. The APM500 also has a configurable audible alarm feature which will notify operators if an alarm condition is present.

    Features & Benefits:
    • Modern, elegant 7” diagonal touch screen with vibrant colors to delineate critical environmental conditions
    • Display Temperature, humidity, room pressure, and custom inputs
    • Display up to 4 Rooms
    • on screen programing
    • Audible Alerts
    • BACnet Communication
    • Analog Output for Remote alarming
    • IP 54 rated
    Certifications:
    • CE, FCC, ICES, UL/cUL, RoHS3, REACH, Prop 66