Zone & Unitary Controllers
Honeywell Optimizer Unitary Controller
A part of the Honeywell Optimizer Suite, the Honeywell Optimizer Unitary Controller allows you to wire them or connect wirelessly – even take advantage of groundbreaking twisted pair T1L technology
Honeywell Optimizer Unitary Controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spending while driving new levels of functionality and efficiency in today’s buildings.
They offer performance-based engineering with Niagara 4 and enable Single-Tool-Engineering throughout the whole Building Management System with cost-effective installation. These controllers contain integrated Bluetooth for an easy connection to commissioning apps.
Features & Benefits:- Ideal for fan coils, split systems, unitary vents, air handlers, or other self-contained units
- Daisy chain ethernet connection ensures reliable data speed over greater distance
- T1L technology allows you to upgrade to IP without having to rewire your network
- Connect to the controller via Bluetooth® Low Energy (BLE). Easy pairing, no need to open the ceiling for recalibration
- Secure communication. Your OT network can be as secure as your IT
- Wireless functionality allows controllers to be mounted in spaces that may be impractical to reach with signal wiring
- Mounting in fuse boxes on DIN rails or walls
- Relays which can handle up to 277 VAC and high inrush current (100 A)
- Power supply 24 VAC or DC
- Optional terminal covers and strain relief via cable ties
- Convenient retrofit for prior Honeywell models
- Color-coded screw terminals to better identify function and placement can be swapped without disconnecting wires
- CE mark
- BACnet™ BTL®-Listed; IP Unitary model as BACnet™ Building Controller (B-BC) and MSTP Unitary model as BACnet™ Advanced Application Controller (B-AAC); (BTL certification is in the process)
- UL 916
- UL/ULC 60730-1
- FCC/IC Product Class B
- UL 2043