/content/hbtbt/ae/en/search-results.html

Zone & Unitary Controllers

IQ X Energy Manager License

ENERGYMANAGER CONTR BASE LIC 12 METER PTS

Overview

The IQ™X controller uses the powerful Niagara N4 platform for plant room and unitary control and advanced integration. The integrated 4-port gigabit Ethernet switch enables fast, easy communication with other IQX controllers and IP-enabled devices, together with easy integration with third party OT (operational technology) networks and cloud-based solutions.

The onboard inputs/outputs (3 universal inputs, 3 universal inputs/outputs and 6 digital output channels) allow interfacing to traditional sensors, actuators, etc., and can be easily expanded up to 172 channels (i.e. physical points) using IQXIO Expansion Modules. Sylk™ bus connectivity is also provided for room control devices. System programming is accomplished using IQ™VISION, and a feature-rich HTML5 interface can be fully customized to provide end users with web-enabled monitoring and control.

Features & Benefits:
  • Suitable for both plant and unitary applications
  • Integrated 4-port gigabit Ethernet switch
  • Daisy chain networking with fault tolerance using RSTP
  • BACnet B-BC and AMEV AS-B compliant
  • IOT ready JSON, MQTT & Honeywell Forge Cloud connections
  • Cyber security based on ISA 62443-3-3 SL4
  • 12 points of onboard I/O expandable up to 172 channels
  • Built-in HOA (hand, off, auto) control functionality
  • Integral differential pressure sensor (IQX12P only)
  • HTML5 views and analytics from any level of the system
Certifications:
  • CE
Others
Name
Description
File Size
Date
Size
IQENERGY Energy Manager
application/pdf 1.14 MB
5/14/2023
1.14 MB
Name
Description
File Size
Date
Size
IQENERGY Energy Manager
1.14 MB
5/14/2023
1.14 MB
Name
Description
File Size
Date
Size
IQENERGY Energy Manager
1.14 MB
5/14/2023
Product Number
Image
SKU
Description
alt
IQX-EMC12
ENERGYMANAGER CONTR BASE LIC 12 METER PTS
Image
SKU
Description
alt
IQX-EMC12
ENERGYMANAGER CONTR BASE LIC 12 METER PTS