Linear Actuators
ML6420/ML6425 Series 600N Linear Valve Actuators
ML6420 and ML6425 series linear valve actuators are used with control valves in sizes ranging from DN15 to DN80 connection size, with 20mm stroke. They are used in a variety of applications where control accuracy is critical.
ML6420 and ML6425 series provide 3-P floating control of 20mm stroke control valves. ML6420 is standard, ML6425 offers spring return safety function. ML6425A3006 and ML6425A3014 offer DIN EN 14597 district heating certification together with V5016A/V5025A/V5049/V5328 series of control valves. Varieties include 24Vac and 230Vac power, manual operation, 30s or 60s runtime (ML6420), 108s drive / 15s spring return runtime (ML6425).
Actuators are rated at 600N linear force and IP54 protection class. Accessories are available separately, such as high temperature kits, auxiliary switches, and feedback modules.
Others
- Minimum Operating Ambient Temperature
- -10 °C
- Maximum Operating Ambient Temperature
- 50 °C
- Driving Power Consumption
- 4 VAC
- Supply Voltage Frequency
- 24+ VAC
- Overall Height
- 242 mm
- Stroke Length
- 20 mm
- Overall Width
- 135 mm
- Stem Force
- 600 N
- Runtime
- 1 min
- Brand
- Honeywell
- Maximum Operating Humidity
- 95 % Percentage
- Position Indicator Type
- Switches; Potentiometer
- Switch Configuration
- SPDT
- Regulatory Approvals
- DIN 14597 Watt
- Feedback Included
- No
- Actuator Motion
- Linear
- Spring Return
- No
- Actuator Type
- Electric
- For Use With
- ON/OFF or floating single-pole, double-throw (SPDT) control outputs inch
- Frequency
- 50; 60 Hz hertz
Others
- Minimum Operating Ambient Temperature
- -10 °C
- Maximum Operating Ambient Temperature
- 50 °C
- Driving Power Consumption
- 4 VAC
- Supply Voltage Frequency
- 24+ VAC
- Overall Height
- 242 mm
- Stroke Length
- 20 mm
- Overall Width
- 135 mm
- Stem Force
- 600 N
- Runtime
- 1 min
- Brand
- Honeywell
- Maximum Operating Humidity
- 95 % Percentage
- Position Indicator Type
- Switches; Potentiometer
- Switch Configuration
- SPDT
- Regulatory Approvals
- DIN 14597 Watt
- Feedback Included
- No
- Actuator Motion
- Linear
- Spring Return
- No
- Actuator Type
- Electric
- For Use With
- ON/OFF or floating single-pole, double-throw (SPDT) control outputs inch
- Frequency
- 50; 60 Hz hertz
- Minimum Operating Ambient Temperature : -10 °C
- Maximum Operating Ambient Temperature : 50 °C
- Driving Power Consumption : 4 VAC
- Supply Voltage Frequency : 24+ VAC
- Overall Height : 242 mm
- Stroke Length : 20 mm
- Overall Width : 135 mm
- Stem Force : 600 N
- Runtime : 1 min
- Brand : Honeywell
- Maximum Operating Humidity : 95 % Percentage
- Position Indicator Type : Switches; Potentiometer
- Switch Configuration : SPDT
- Regulatory Approvals : DIN 14597 Watt
- Feedback Included : No
- Actuator Motion : Linear
- Spring Return : No
- Actuator Type : Electric
- For Use With : ON/OFF or floating single-pole, double-throw (SPDT) control outputs inch
- Frequency : 50; 60 Hz hertz