/content/hbtbt/ae/en/search-results.html

    Linear Actuators

    ML8824A0 Series Electric Linear Valve Actuator

    Discontinued

    Honeywell's ML8824A series electric linear valve actuators offer modulating controls for linear valves with position feedback signal.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    HonML8824 series actuators can be manually operated through the accompanied hexagon wrench, and feature manual override function. In case of manual operation during power-on, the actuator will automatically cut off the power for the motor so as to ensure safety. Rotate the hexagon wrench clockwise, and the actuator connection will move downwards; otherwise, the actuator connection will move upwards. These actuators are provided with floating point control. When the 8th DIP switch on PCB is ON, it indicates floating point control and the actuator will travel to the fully open or fully closed position without being controlled by the input signal. eywell's globe valve actuators have been designed for direct coupling with V5GV2W series globe valves and provide precise control for HVAC hydraulic system applications.

    Features & Benefits:
    • Quick and easy installation
    • Lower power consumption
    • Maintenance-free
    • Self-adaption mode
    • Adjustable travel speed
    • Manual operation with override functions
    • Selectable travel direction
    Certifications:
    • III (EN60730-1)
    • IP54 (EN60730)