/content/hbtbt/ae/en/search-results.html

    Air Vents

    E121 Automatic Air Vent

    Discontinued

    E121 Automatic Air Vents are an reliable automatic venting device and is suitable for venting of air or gas from heating systems or heat process installations

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    E121 Automatic Air Vents are ideally suitable for hot water heating systems, radiators. Inside the automatic air vent there is a floater which operates a lever according to the water level. When there is no water in the housing, then the floater opens the valve. Air can therefore be vented from the heating system during filling. When the heating system has been filled, the inflowing water closes the valve and the vent is shut off. Water usually contains oxygen which bubbles off during operation of the system and collects at the highest point. The automatic air vent must therefore be fitted at the air collection position

    Features & Benefits:
    • Features wide range of application
    • With the Z121 A shutoff valve fitted, cleaning or replacement of the seal and inner components can be carried out without draining the system
    • High grade, heat-resistant synthetic material float
    • Heat-resistant elastomer seal components