/content/hbtbt/ae/en/search-results.html

    Air Vents

    SuperVent™ Air Eliminator

    Discontinued

    SuperVent Automatically Eliminates Air and Micro-Bubbles from Hydronic Heating and Cooling Systems without Bleeding.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SuperVent Automatically Eliminates Air and Micro-Bubbles from Hydronic Heating and Cooling Systems without Bleeding.

    Features & Benefits:
    • Bronze casting
    • Stainless steel concentrator wires
    • 1/2in bottom connection, removable for bottom clean out and expansion tank mounting
    • Vent top removable for cleaning
    • 360° Adjustable
    • Bi-directional flow
    • Maximum working pressure 125 PSI, max temperature 240F
    • Brass cap for system shut-off. System can be air-tested