/content/hbtbt/ae/en/search-results.html

    Air Velocity Sensors

    HSV-A series Air Velocity Sensor

    Honeywell HSV-A series air velocity sensors employ hot-film anemometer technology

    Overview
    Honeywell HSV-A series air velocity sensors employ hot-film anemometer technology, with its core component, the hot-film anemometer sensor, manufactured using MEMS technology, offering high measurement accuracy, a wide measurement range, high stability, and strong environmental adaptability. They are suitable for measuring airflow in HVAC air ducts, cleanroom ventilation systems, and other indoor environmental control ventilation systems.

    Features & Benefits
    • The sensor uses a high-precision MEMS hot-film anemometer sensing component, providing high measurement accuracy and a wide measurement range.
    • Sensors are calibrated using high-precision wind tunnel equipment before shipment to ensure measurement accuracy.
    • The sensor is available in two range types: low wind speed (up to 2 m/s) and high wind speed (up to 30 m/s). Each type can be set to three different ranges through jumpers, suitable for different measurement requirements.
    • The sensor offers two appearance options: integrated and separated. The separated type comes with two cable length options. These designs can accommodate different installation needs.
    • The sensor comes in models with analog signal output and Modbus RTU communication, compatible with various control systems. The analog output model can simultaneously provide 0-10V and 4-20mA signals, and the output signal type can be selected by choosing different wiring terminals.
    • The Modbus RTU RS485 circuit features an isolated design to ensure stable communication.
    • The sensor can be optionally equipped with a display function.
    • The screwless flip-top snap-fit design of the sensor housing simplifies wiring and commissioning.
    Certifications
    • CE(EN IEC 61326-1:2021);
    • EU RoHS (with reference to RoHS Directive (EU) 2015/865 amending 2011/65/EU)
    • China RoHS