/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    HSP2-W Series Pressure Sensors

    HSP2-W pressure sensors are primarily used for central air-conditioning water systems, as well as for pressure measurement of other liquids or gases with matched properties of temperature, pressure and interfacing materials.

    Overview

    HSP2-W series pressure sensors have a standard threaded structure in the lower portion which can be mounted directly on a pipe. High precision sensing components of the sensors make direct contact with media for pressure measurement. The power supply is 12-32Vdc (with output 0-10v) or 8-32Vdc (with output 4-20mA); the measuring range is optional, up to 40Bar; the precision is available in 1% and 0.5%

    Features & Benefits:
    • High-precision, high-quality sensing components
    • Compact design
    • Good heat performance
    • 1m extension cable for easy cabling, ensuring the overall IP class