/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    HST-SP Series Immersion Temperature Sensor

    HST-P series immersion temperature sensors are used for temperature measurement of control media in central air-conditioning water systems and regional-heating water systems.

    Overview

    HST-SP series immersion temperature sensors support a variety of control signal outputs, including 4-20mA, 0-10v, Pt1000. Sensors with 4-20mA and 0-10v outputs have an LCD screen for local temperature display. Probe lengths of 65mm and 102mm are available. The temperature measurement range is -40 - +70 °C, compatible with a variety of automatic control systems.