/content/hbtbt/ae/en/search-results.html

    Accessories

    Honeywell E-Mon™ Interval Data Recorder

    The Interval Data Recorder (IDR) is an energy data collection device

    Overview

    The Interval Data Recorder (IDR) is an energy data collection device that can read & record up to 8 or 16 E-Mon electric meters.

    Features & Benefits:
    • Reads & records up to 8 or 16 E-Mon D-Mon electric meters.​
    • Data stored in 15-minute intervals for up to 72 days or 5-minute intervals for up to 24 days. Maintains data in a first-in, first-out format.​
    • Reads usage and reads demand in 15, 30 or 60-minute kW periods (15 minute standard.)​
    • Advanced 4-line display showing:​ kWh for each meter connected to the IDR​ and real-time load for each meter connected to the IDR​
    • On-board set-up option for:​ IP Address​, Date/Time​, & ID codes for EZ7, Modbus and BACnet​
    • IDR-8-ST (Screw Terminal) model can accept contact closure type pulse inputs from other types of meters (water, gas, BTU, steam, etc.)
    • Built-in RS-485 communications capability supports up to 52 Class 3000, 3200, 3400, 5000 meters and/or IDR interval data recorders​
    • Cabling can be either daisy-chain or star configuration, 3-conductor, 18-22 AWG, up to 4,000 cable feet total per channel.​
    • Built-in RS-485 and Ethernet communications, optional telephone modem available.​
    • Protocols​: EZ7​, Modbus TCP/IP​, BACnet MS/TP​, BACnet IP​, LonWorks FT-10 (Twisted Pair)
    Certifications:
    • FCC Approval