/content/hbtbt/ae/en/search-results.html

    Submeters

    Honeywell X-Mon Branch Circuit Meter

    X-Mon Branch Circuit Meters are versatile, multi-channel instrument. The modular design allows it to be configured for monitoring multiple electrical circuits or for current-only monitoring of branch circuits.

    Overview

    X-Mon Branch Circuit Meters are versatile, multi-channel instrument. The modular design allows them to be configured for monitoring multiple electrical circuits or for current-only monitoring of branch circuits. It can be supplied with any of internally-shunted split-core or Recoil CTs. Monitor any combination of up to 16 three-phase or 48 single-phase electrical devices with a single X-Mon Branch Circuit Meter. With data updates every 1 second and ANSI C12.20-2010 Class 0.2 revenue grade accuracy (depending on CT), the X-Mon Branch Circuit Meter is well-suited for data centre monitoring, tenant sub metering, and for accountability metering in commercial, retail, and industrial facilities.

    Features & Benefits:
    • Multi-circuit sub-meter monitors voltage, current, power, energy or any parameters
    • Two independent voltage
    • Mounting plate included on circuit board only version
    • Safest installation ever
    • High-Voltage Cover offers additional level of protection
    • Positive and negative Modbus registers/ BACnet objects
    Certifications:
    • CE
    • UL
    • CTEP
    • NY PSC