/content/hbtbt/ae/en/search-results.html

    Balancing Valves

    Static Balancing Valve (DN50 to DN600)

    Static Balancing Valves provide superior flow regulation for different applications

    Overview
    The Honeywell Static Balancing Valves (DN50 to DN600), PN16, are designed to provide superior flow regulation with exceptional durability, and ease of operation. These valves are ideal for a wide range of applications, including HVAC, water treatment, chemical processing, and other industrial sectors"FEATURES AND BENEFITSROBUST CONSTRUCTIONThe Honeywell Static Balancing PN16 Valves feature a robust cast iron/Ductile Iron body and reliable EPDM seating for optimal sealing performance and resistance to wear.WIDE RANGE OF OPERATIONEquipped with a gear-operated handwheel, these valves offer precise and effortless manual control for effective flow regulation, accommodating a wide range (DN50 to DN600) of pipe sizes for versatile application.INSTALLATION AND MAINTENANCEThe flanged end connections are compliant with EN 1092-2 standards and ensure easy installation and maintenance. The balancing valve is designed for double regulating, control, and shut-off operations with a built-in pressure drop measuring facility, making them ideal for large-scale piping systems"WRAS Certified