/content/hbtbt/ae/en/search-results.html

    Balancing Valves

    VSBC Series Static Balancing Valve

    VSBC series static balancing valves are primarily installed in the branches or terminal branches of central air-conditioning water systems, and can also be used in other applications with same or similar functional needs.

    Overview

    VSBC series static balancing valves are designed to adjust their valve opening with a handwheel to achieve Kv value adjustment. Combined with dedicated balancing valve flow or underflow, the valves enable static balancing of water systems, achieving central commissioning instrumentation for accurate flow pre-setting. Installation of a static balancing valve in water systems of central air-conditioning systems can accurately set the maximum flow value of water pipelines through valve commissioning, to avoid overflow or underflow in water pipelines. This enables static balancing of the water systems, achieving the comfort and energy saving of the central air-conditioning systems.

    Features & Benefits:
    • Large Kv value design
    • Compact internal lifting structure to save installation space
    • Numeric handwheel
    • Self-sealing measuring port
    • Full shutoff with no leak
    • Hidden locking method to prevent mishandling