Butterfly Valves
V4 Actuated Lug Type Butterfly Valve
V4 Actuated Lug Type Butterfly Valves are used for On-Off or modulating control with wide size range and equipped with standard On-Off or modulating control
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
V4 Actuated Lug Type Butterfly Valves are motorized butterfly valve suitable for heating and cooling applications with control quarter-turn electric actuator. The V4 series can also provide feedback output signal dry contact for On-Off version; 0~5V, 0~10V, 4~20mA (selected by DIP- switch) for modulating version. Manual override non-clutch design. Manual operation can be operated without any lever, clutch or brake upon power voltage
Features & Benefits:- Irreversible worm gear.
- Visual mechanical position indicator for accurate visual reference of valve position.
- Anti-condensation heater and 2 aux. limit switches on standard model
- Enclosure IP67
- CE