/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    V4 series Actuated Wafer Type Butterfly Valve

    Discontinued

    Honeywell V4 series Actuated Wafer Type Butterfly Valves are suitable for heating and cooling applications. The V4 series is equipped with standard On-Off or modulating control quarter-turn electric actuator.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell V4 series Actuated Wafer Type Butterfly Valves are suitable for heating and cooling applications. The V4 series is equipped with standard On-Off or modulating control quarter-turn electric actuator.

    Features & Benefits:
    • Wide size range (DN 50…DN350)
    • For On-Off or Modulating Control
    • Manual override non-clutch design
    • Irreversible worm gear
    • Visual mechanical position indicator for accurate visual reference of valve position
    • Anti-condensation heater and 2 aux. limit switches on standard model
    • Enclosure IP67
    Specifications

    Others

    • Actuator Voltage
      • 220 voltage alternating current

    Others

    • Actuator Voltage
      • 220 voltage alternating current
    • Actuator Voltage : 220 voltage alternating current